CAD model selection
1310-1202G0M051CA01
Company
WCON
Description
1310
Bill of material
1310-1202G0M051CA01
SERIES
series
1310 mm
PLASTIC
Number of Plastic
1=Single Plastic
mm
ROWS
Number of Rows
2=Dual Row
mm
PINS
Pins
02
03
04
05
06
07
08
09
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
mm
PLATING
Plating
G0=Gold Flash
G1=3u"Gold
G3=10u"Gold
G4=15u"Gold
G5=30u"Gold
SN=Tin
SM=Matte Tin
mm
CONTACTSHAPE
Contact Shape
M=180°SMT
mm
LENGTH
Length of Terminal
051=5.10mm
062=6.20mm
072=7.20mm
INSULATORMATERI
Insulator Material
C=PA9T
mm
PACKING
Packing
A=Tray
T=Tube
P=Tube+CAP
R=Tape&Reel
mm
NUMBER
Number
01=Without Post
02=With Post
mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions