Селекция на CAD модел
2334-202SG0CUNT1
Company
WCON
Description
2334
Bill of material
2334-202SG0CUNT1
SERIES
series
2334
ROWS
Number of Rows
2=Dual Row
PINS
Pins
02
03
04
05
06
07
08
09
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
mm
CONTACTSHAPE
Contact Shape
S=180°DIP
PLATING
Plating
G0=Gold Flash
G1=3u"Gold
G3=10u"Gold
G4=15u"Gold
G5=30u"Gold
INSULATORMATERI
Insulator Material
C=PA9T
TERMINALCONTACT
Terminal contact type
U=U-TYPE
LOGO
LOGO Code
N=NO LOGO
PACKING
Packing
T=Tube
NUMBER
Number
1
Preview - Generation
Преглед
3D
Размер
2D

Embedded user actions