Селекция на CAD модел
3150A-08MG0BK00T2
Company
WCON
Description
3150A-M2
Bill of material
3150A-08MG0BK00T2
SERIES
Series
3150A
POSITIONS
positions
08
10
14
16
20
24
26
30
34
40
44
50
60
64
80
100
CONTACTSHAPE
Contact Shape
M=180SMT
PLATING
Plating
G0=Gold Flash
G1=3u"Gold
G2=5u"Gold
G3=10u"Gold
G4=15u"Gold
G5=30u"Gold
COLOUR
Colour
B=Black
NONEOFPIN
None of Pin
K00=Full Pin
PACKING
Packing
T=Tube
P=Tube+Mylar
R=Reel+Mylar
NUMBER
Number
2
Preview - Generation
Преглед
3D
Размер
2D

Embedded user actions